13.2 Interrupt Vector Mapping
Each of the interrupt vectors is connected to one peripheral instance, as shown in the table below. A peripheral can have one or more interrupt sources. For more details on the available interrupt sources, see the Interrupt section in the Functional Description of the respective peripheral.
An interrupt flag is set in the peripheral’s Interrupt Flags (peripheral.INTFLAGS) register when the interrupt condition occurs, even if the interrupt is not enabled.
An interrupt is enabled or disabled by writing to the corresponding interrupt enable bit in the peripheral’s Interrupt Control (peripheral.INTCTRL) register.
An interrupt request is generated when the corresponding interrupt is enabled, and the interrupt flag is set. Interrupts must be enabled globally for an interrupt request to be generated. The interrupt request remains active until the interrupt flag is cleared. See the peripheral’s INTFLAGS register for details on how to clear interrupt flags.
| Vector Number |
Program Address |
Interrupt Vector |
Interrupt Source | Description | 20-pin | 28-pin | 32-pin | 48-pin |
|---|---|---|---|---|---|---|---|---|
| 0 | 0x00 | RESET | - | Device Reset interrupt | X | X | X | X |
| 1 | 0x02 | NMI | NMINONCRITICAL | Non-Maskable Non-Critical interrupt from ERRCTRL | X | X | X | X |
| ERROR | Non-Maskable Error interrupt from CRCSCAN | X | X | X | X | |||
| BUSERR | Non-Maskable Bus Error interrupt from CPU | X | X | X | X | |||
| OPC | Non-Maskable Illegal Opcode interrupt from CPU | X | X | X | X | |||
| PARITYD | Non-Maskable Parity Data Error interrupt from CPU | X | X | X | X | |||
| PARITYI | Non-Maskable Parity Instruction Error from CPU | X | X | X | X | |||
| SPLIM | Non-Maskable Stack Pointer Limit interrupt from CPU | X | X | X | X | |||
| 2 | 0x04 | BOD_VLM | VLM | Voltage Level Monitoring interrupt from BOD | X | X | X | X |
| 3 | 0x06 | ERRCTRL_INT | NONCRITICAL | Non-Critical interrupt from ERRCTRL | X | X | X | X |
| 4 | 0x08 | CLKCTRL_INT | CFD0 | Clock Failure Detect 0 interrupt from CLKCTRL | X | X | X | X |
| CFD1 | Clock Failure Detect 1 interrupt from CLKCTRL | X | X | X | X | |||
| CFMD0 | Clock Frequency Measurement Done 0 interrupt from CLKCTRL | X | X | X | X | |||
| CFMD1 | Clock Frequency Measurement Done 1 interrupt from CLKCTRL | X | X | X | X | |||
| CFM0 | Clock Frequency Measurement Error 0 interrupt from CLKCTRL | X | X | X | X | |||
| CFM0 | Clock Frequency Measurement Error 1 interrupt from CLKCTRL | X | X | X | X | |||
| 5 | 0x0A | SLPCTRL_INT | SERR | Sleep Error interrupt from SLPCTRL | X | X | X | X |
| VDENTER | VMON Entered Diagnostic Mode interrupt from SLPCTRL | X | X | X | X | |||
| VDEXIT | VMON Exited Diagnostic Mode interrupt from SLPCTRL | X | X | X | X | |||
| VDIS | VMON Disabled interrupt from SLPCTRL | X | X | X | X | |||
| VERR | VMON Error interrupt from SLPCTRL | X | X | X | X | |||
| VOV | VMON Overvoltage interrupt from SLPCTRL | X | X | X | X | |||
| VSLP | VMON Sleep interrupt from SLPCTRL | X | X | X | X | |||
| VUV | VMON Undervoltage interrupt from SLPCTRL | X | X | X | X | |||
| 6 | 0x0C | SWDT_INT | BADC | Bad Clear Command interrupt from SWDT | X | X | X | X |
| BADPC | Bad Pre-Clear Command interrupt from SWDT | X | X | X | X | |||
| EXP | Expired Counter interrupt from SWDT | X | X | X | X | |||
| UC | Unexpected Command interrupt from SWDT | X | X | X | X | |||
| 7 | 0x0E | NVMCTRL_ERROR | COMP | Comparator Mismatch interrupt from NVMCTRL | X | X | X | X |
| EECC1 | EEPROM ECC 1-bit Error interrupt from NVMCTRL | X | X | X | X | |||
| EECC2 | Flash ECC Multibit Error interrupt from NVMCTRL | X | X | X | X | |||
| FECC1 | Flash ECC 1-bit Error interrupt from NVMCTRL | X | X | X | X | |||
| FECC2 | Flash ECC Multibit Error interrupt from NVMCTRL | X | X | X | X | |||
| PARITYA | Parity Address Error interrupt from NVMCTRL | X | X | X | X | |||
| PARITYC | Parity Control Error interrupt from NVMCTRL | X | X | X | X | |||
| PARITYD | Parity Data Error interrupt from NVMCTRL | X | X | X | X | |||
| 8 | 0x10 | RAMCTRL_INT | COMP | Comparator Mismatch interrupt from RAMCTRL | X | X | X | X |
| ECC1 | EEPROM ECC 1-bit Error interrupt from RAMCTRL | X | X | X | X | |||
| ECC2 | EEPROM ECC Multibit Error interrupt from RAMCTRL | X | X | X | X | |||
| PARITYC | Parity Control Error interrupt from RAMCTRL | X | X | X | X | |||
| PARITYA | Parity Address Error interrupt from RAMCTRL | X | X | X | X | |||
| PARITYD | Parity Data Error interrupt from RAMCTRL | X | X | X | X | |||
| 9 | 0x12 | CRCSCAN_INT | DONE | Scan Period Done interrupt from CRCSCAN | X | X | X | X |
| PERIOD | Period Done interrupt from CRCSCAN | X | X | X | X | |||
| 10 | 0x14 | MVIO_MVIO | VDDIO2 | VDDIO2 interrupt from MVIO | X | X | X | X |
| 11 | 0x16 | RTC_CNT | CMP | Compare interrupt from RTC | X | X | X | X |
| OVF | Overflow interrupt from RTC | X | X | X | X | |||
| 12 | 0x18 | RTC_PIT | PIT | Periodic Interrupt Timer interrupt from RTC | X | X | X | X |
| 13 | 0x1A | CCL_CCL | LUTn | LUTn interrupt from CCL | X | X | X | X |
| 14 | 0x1C | PORTA_PORT | PAn | Pin n interrupt from PORTA | X | X | X | X |
| 15 | 0x1E | TCA0_OVF | OVF | Overflow interrupt from TCA0 in Normal mode | X | X | X | X |
| LUNF | Low Byte Underflow interrupt from TCA0 in Split mode | X | X | X | X | |||
| 16 | 0x20 | TCA0_HUNF | HUNF | High Byte Overflow interrupt from TCA0 in Split mode | X | X | X | X |
| 17 | 0x22 | TCA0_CMP0 | CMP0 | Compare 0 interrupt from TCA0 in Normal mode | X | X | X | X |
| LCMP0 | Low Compare 0 interrupt from TCA0 Split mode | X | X | X | X | |||
| 18 | 0x24 | TCA0_CMP1 | CMP1 | Compare 1 interrupt from TCA0 in Normal mode | X | X | X | X |
| LCMP1 | Low Compare 1 interrupt from TCA0 Split mode | X | X | X | X | |||
| 19 | 0x26 | TCA0_CMP2 | CMP2 | Compare 2 interrupt from TCA0 in Normal mode | X | X | X | X |
| LCMP2 | Low Compare 2 interrupt from TCA0 Split mode | X | X | X | X | |||
| 20 | 0x28 | TCB0_INT | CAPT | Capture interrupt from TCB0 | X | X | X | X |
| OVF | Overflow interrupt from TCB0 | X | X | X | X | |||
| 21 | 0x2A | TCB1_INT | CAPT | Capture interrupt from TCB1 | X | X | X | X |
| OVF | Overflow interrupt from TCB1 | X | X | X | X | |||
| 22 | 0x2C | TCD0_OVF | OVF | Overflow interrupt from TCD0 | X | X | X | X |
| 23 | 0x2E | TCD0_TRIG | TRIGA | Trigger A interrupt from TCD0 | X | X | X | X |
| TRIGB | Trigger B interrupt from TCD0 | X | X | X | X | |||
| 24 | 0x30 | TWI0_TWIS | DIF | Client Data Transmit or Receive Complete interrupt from TWI0 in Client mode | X | X | X | X |
| APIF | Client Address or Stop interrupt from TWI0 in Client mode | X | X | X | X | |||
| 25 | 0x32 | TWI0_TWIM | RIF | Host Read Complete interrupt from TWI0 in Host mode | X | X | X | X |
| WIF | Host Write Complete interrupt from TWI0 in Host mode | X | X | X | X | |||
| 26 | 0x34 | SPI0_INT | RXCIF | Receive Complete interrupt from SPI0 in Buffered mode | X | X | X | X |
| TXCIF | Transmit Complete interrupt from SPI0 in Buffered mode | X | X | X | X | |||
| DREIF | Data Register Empty interrupt from SPI0 in Buffered mode | X | X | X | X | |||
| SSIF | Slave Select interrupt from SPI0 in Buffered mode | X | X | X | X | |||
| IF | Transmit Complete interrupt from SPI0 in Normal mode | X | X | X | X | |||
| WRCOL | Write Collision interrupt from SPI0 in Normal mode | X | X | X | X | |||
| 27 | 0x36 | SPI1_INT | RXC | Receive Complete interrupt from SPI1 in Buffered mode | X | X | X | X |
| TXC | Transfer Complete interrupt from SPI1 in Buffered mode | X | X | X | X | |||
| DRE | Data Register Empty interrupt from SPI1 in Buffered mode | X | X | X | X | |||
| SS | Client Select interrupt from SPI1 in Buffered mode | X | X | X | X | |||
| TXC | Transfer Complete interrupt from SPI1 in Normal mode | X | X | X | X | |||
| WRCOL | Write Collision interrupt from SPI1 in Normal mode | X | X | X | X | |||
| 28 | 0x38 | USART0_RXC | RXCIF | Receive Complete interrupt from USART0 | X | X | X | X |
| RXSIF | Receive Start-of-Frame interrupt from USART0 | X | X | X | X | |||
| ISFIF | Auto-Baud Error interrupt from USART0 | X | X | X | X | |||
| 29 | 0x3A | USART0_DRE | DREIF | Data Register Empty interrupt from USART0 | X | X | X | X |
| 30 | 0x3C | USART0_TXC | TXCIF | Transmit Complete interrupt from USART0 | X | X | X | X |
| 31 | 0x3E | PORTD_INT | PDn | Pin n interrupt from PORTD | X | X | X | X |
| 32 | 0x40 | AC0_AC | CMP | Compare interrupt from AC0 | X | X | X | X |
| 33 | 0x42 | AC1_AC | CMP | Compare interrupt from AC1 | X | X | X | X |
| 34 | 0x44 | AC2_AC | CMP | Compare interrupt from AC2 | X | X | X | X |
| 35 | 0x46 | ADC0_ERROR | TRIGOVR | Trigger Overrun interrupt from ADC0 | X | X | X | X |
| SAMPOVR | Sample Overwrite interrupt from ADC0 | X | X | X | X | |||
| RESOVR | Result Overwrite interrupt from ADC0 | X | X | X | X | |||
| 36 | 0x48 | ADC0_RESRDY | RESRDY | Result Ready interrupt from ADC0 | X | X | X | X |
| WCMP | Window Compare interrupt from ADC0 | X | X | X | X | |||
| 37 | 0x4A | ADC0_SAMPRDY | SAMPRDY | Sample Ready interrupt from ADC0 | X | X | X | X |
| WCMP | Window Compare interrupt from ADC0 | X | X | X | X | |||
| 38 | 0x4C | ADC1_ERROR | TRIGOVR | Trigger Overrun interrupt from ADC1 | X | X | X | X |
| SAMPOVR | Sample Overwrite interrupt from ADC1 | X | X | X | X | |||
| RESOVR | Result Overwrite interrupt from ADC1 | X | X | X | X | |||
| 39 | 0x4E | ADC1_RESRDY | RESRDY | Result Ready interrupt from ADC1 | X | X | X | X |
| WCMP | Window Compare interrupt from ADC1 | X | X | X | X | |||
| 40 | 0x50 | ADC1_SAMPRDY | SAMPRDY | Sample Ready interrupt from ADC1 | X | X | X | X |
| WCMP | Window Compare interrupt from ADC1 | X | X | X | X | |||
| 41 | 0x52 | ZCD3_ZCD | CROSSIF | Cross interrupt from ZCD3 | X | X | X | X |
| 42 | 0x54 | PORTC_PORT | PCn | Pin n interrupt from PORTC | X | X | X | X |
| 43 | 0x56 | USART1_RXC | RXCIF | Receive Complete interrupt from USART1 | X | X | X | X |
| RXSIF | Receive Start-of-Frame interrupt from USART1 | X | X | X | X | |||
| ISFIF | Auto-Baud Error intterupt from USART1 | X | X | X | X | |||
| 44 | 0x58 | USART1_DRE | DREIF | Data Register Empty interrupt from USART1 | X | X | X | X |
| 45 | 0x5A | USART1_TXC | TXCIF | Transmit Complete interrupt from USART1 | X | X | X | X |
| 46 | 0x5C | PORTF_PORT | PFn | Pin n interrupt from PORTF | X | X | X | X |
| 47 | 0x5E | NVMCTRL_READY | EEREADY | EEPROM Ready interrupt from NVMCTRL | X | X | X | X |
| 48 | 0x60 | TCB2_INT | CAPT | Capture interrupt from TCB2 | X | X | X | X |
| OVF | Overflow interrupt from TCB2 | X | X | X | X | |||
| 49 | 0x62 | TCB3_INT | CAPT | Capture interrupt from TCB3 | X | X | X | X |
| OVF | Overflow interrupt from TCB3 | X | X | X | X | |||
| 50 | 0x64 | ZCD0_ZCD | CROSSIF | Cross interrupt from ZCD0 | - | X | X | X |
| 51 | 0x66 | USART2_RXC | RXCIF | Receive Complete interrupt from USART2 | - | X | X | X |
| RXSIF | Receive Start-of-Frame interrupt from USART2 | - | X | X | X | |||
| ISFIF | Auto-Baud Error interrupt from USART2 | - | X | X | X | |||
| 52 | 0x68 | USART2_DRE | DREIF | Data Register Empty interrupt from USART2 | - | X | X | X |
| 53 | 0x6A | USART2_TXC | TXCIF | Transmit Complete interrupt from USART2 | - | X | X | X |
| 54 | 0x6C | TWI1_TWIS | DIF | Client Data Transmit or Receive Complete interrupt from TWI1 in Client mode | - | X | X | X |
| APIF | Client Address or Stop interrupt from TWI1 in Client mode | - | X | X | X | |||
| 55 | 0x6E | TWI1_TWIM | RIF | Host Read Complete interrupt from TWI1 in Host mode | - | X | X | X |
| WIF | Host Write Complete interrupt from TWI1 in Host mode | - | X | X | X | |||
| 56 | 0x70 | PORTB_PORT | PBn | Pin n interrupt from PORTB | - | - | - | X |
| 57 | 0x72 | PORTE_PORT | PEn | Pin n interrupt from PORTE | - | - | - | X |