44.5.3 Control A

Name: CTRLA
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
 IBDLY PARDDTDRSDGTVAL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – IBDLY Inter-Byte Delay Enable

Writing a ‘1’ to this bit enables a fixed-length inter-byte delay between each data byte transmitted from the UPDI when doing multibyte LD(S). The fixed length is two IDLE bits.

Bit 5 – PARD Parity Disable

Writing a ‘1’ to this bit will disable the parity detection in the UPDI by ignoring the Parity bit. This feature is recommended to be used only during testing.

Bit 4 – DTD Disable Time-Out Detection

Writing a ‘1’ to this bit will disable the time-out detection on the PHY layer, which requests a response from the ACC layer within a specified time (65536 UPDI clock cycles).

Bit 3 – RSD Response Signature Disable

Writing a ‘1’ to this bit will disable any response signatures generated by the UPDI and reduces the protocol overhead to a minimum when writing large blocks of data to the NVM space. When accessing the system bus, the UPDI may experience delays. If the delay is predictable, the response signature may be disabled. Otherwise, a loss of data may occur.

Bits 2:0 – GTVAL[2:0] Guard Time Value

This bit field selects the guard time value used by the UPDI when the transmission direction switches from RX to TX.

ValueDescription
0x0 UPDI guard time: 128 cycles (default)
0x1 UPDI guard time: 64 cycles
0x2 UPDI guard time: 32 cycles
0x3 UPDI guard time: 16 cycles
0x4 UPDI guard time: 8 cycles
0x5 UPDI guard time: 4 cycles
0x6 UPDI guard time: 2 cycles
0x7 Reserved