29.1 Features
- Issues a System Reset If Its Counter Is Not Reset Before It Expires
- Asynchronous Operation Relative to the System Clock Using an Independent Oscillator
- Clocked by the 32.768 kHz Ultra-Low Power Internal Oscillator (OSC32K)
- 11 Selectable Time-out Intervals
- From 244 μs to 250 ms
- Two Operation Modes
- Normal mode
- Window mode
- Configuration Lock to Prevent Unwanted Changes
- Closed Interval Timer Activation After First WDT Instruction for Easy Setup
- Diagnostic Features for Functional Safety
- WDT clock monitor using independent clock
- WDT counter LSB routed as an event system source
- WDT counter is readable