26.3.2.1 Power Sequencing
The system supports the following power ramp scenarios for MVIO when configured
in Dual-Supply mode:
- Supply ramp of VDDIO before VDDIO2
- Supply ramp of VDDIO2 before VDDIO
- VDDIO2 loses and regains power
- VDDIO loses and regains power
Note:
When a peripheral is connected to MVIO pins, it will continue operation when the pins are tri-stated. The VDDIO2S flag must be monitored to ensure the correct operation of the peripheral and I/O pins.