38.3.6 Debug Operation
When the debugger sends a break command, the CRC will finish an ongoing scan before releasing the CPU. So, when stepping through a sequence that starts the CRC, it will finish the CRC during one step.
When the debugger sends a break command, the CRC will finish an ongoing scan before releasing the CPU. So, when stepping through a sequence that starts the CRC, it will finish the CRC during one step.