34.12.15 Periodic Interrupt Timer Debug Control

Name: PITDBGCTRL
Offset: 0x15
Reset: 0x00
Property: -

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

ValueDescription
0 The peripheral is halted in Break Debug mode and ignores events
1 The peripheral will continue to run in Break Debug mode when the CPU is halted