45.12.1.1 Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.
| Symbol | Parameter | Condition | Min | Typ | Max | Units |
|---|---|---|---|---|---|---|
| fCPXIN | XIN clock frequency | Digital mode | - | - | 48 | MHz |
| DCXIN(1) | XIN clock duty cycle | Digital mode | 40 | 50 | 60 | % |
- These are based on simulation. These values are not covered by test or characterization