45.12.1.2 Crystal Oscillator Characteristics
The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT as shown in Figure 45-5. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:
CLOAD = { ( [CXIN + CLEXT] * [CXOUT + CLEXT] ) / [CXIN + CLEXT + CLEXT + CXOUT] } + CSTRAY.
Where CSTRAY is the capacitance of the PCB.
For CXIN ≠ CXOUT, but with a difference smaller than 4pF, we can consider CXIN ≈ CXOUT ≈ CXeff = ( CXIN + CXOUT) / 2.
This results in a simplified formula for computing CLEXT, as follows:
CLEXT = 2*CL - 2*CSTRAY - CXeff
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| Fout | Crystal oscillator frequency | 0.4 | - | 32 | MHz | |
| CL | Crystal Load | F = 0.455 MHz | - | - | 100 | pF |
| F = 2 MHz | - | - | 20 | |||
| F = 4 MHz | - | - | 20 | |||
| F = 8 MHz | - | - | 20 | |||
| F = 16 MHz | - | - | 20 | |||
| F = 32 MHz | - | - | 18 | |||
| ESR |
Crystal Equivalent Series Resistance - SF = 3 |
F = 0.455 MHz CL = 100pF XOSC.GAIN = 0 | - | - | 443 | Ω |
|
F = 2MHz CL=20pF XOSC.GAIN=0 | - | - | 383 | |||
|
F = 4MHz CL=20pF XOSC.GAIN=1 | - | - | 218 | |||
|
F = 8MHz CL=20pF XOSC.GAIN=2 | - | - | 114 | |||
|
F = 16MHz CL=20pF XOSC.GAIN=3 | - | - | 61 | |||
|
F = 32MHz CL=18pF XOSC.GAIN=4 | - | - | 41 | |||
| Cxin | Parasitic load capacitor | - | 5.9 | - | pF | |
| Cxout | - | 3.1 | - | |||
| Tstart | Startup time |
F = 2MHz CL=20pF XOSC.GAIN=0 | - | 12.3 | 35.3 | KCycles |
|
F = 4MHz CL=20pF XOSC.GAIN=1 | - | 8.2 | 21.4 | |||
|
F = 8MHz CL=20pF XOSC.GAIN=2 | - | 6.2 | 14.3 | |||
|
F = 16MHz CL=20pF XOSC.GAIN=3 | - | 10.8 | 18.1 | |||
|
F = 32MHz CL=18pF XOSC.GAIN=4 | - | 8.7 | 15.4 |
- These are based on characterization.
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD | Current consumption |
F = 2MHz CL=20pF XOSC.GAIN=0 VDD = 5.0V AGC=OFF |
Max 85°C Typ 25°C | 150 | 202 | µA |
| AGC=ON | 138 | 192 | ||||
|
F = 4MHz CL=20pF XOSC.GAIN=1 VDD = 5.0V AGC=OFF | 220 | 288 | ||||
| AGC=ON | 175 | 260 | ||||
|
F = 8MHz CL=20pF XOSC.GAIN=2 VDD = 5.0V AGC=OFF | 350 | 416 | ||||
| AGC=ON | 247 | 321 | ||||
|
F = 16MHz CL=20pF XOSC.GAIN=3 VDD = 5.0V AGC=OFF | 663 | 843 | ||||
| AGC=ON | 429 | 699 | ||||
|
F = 32MHz CL=18pF XOSC.GAIN=4 VDD = 5.0V AGC=OFF | 1975 | 2329 | ||||
| AGC=ON | 874 | 1181 |