39.8.15 Gain Correction

Name: GAINCORR
Offset: 0x18
Reset: 0x0001
Property: PAC Write-Protection, Write-Synchronized

Bit 15141312111098 
   GAINCORR[13:8] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 GAINCORR[7:0] 
Access RRRRRRRR 
Reset 10000000 

Bits 13:0 – GAINCORR[13:0] Gain Correction

A specific offset, gain and shift can be applied to SDADC by performing the following operation:

(RESULT + OFFSETCORR)*GAINCORR/2^SHIFTCORR