39.8.20 Sequence Control
Name: | SEQCTRL |
Offset: | 0x28 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEQENn[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – SEQENn[2:0] Enable Positive Input in the Sequence
For details on available mux selections, refer to INPUTCTRL39.8.9 Input Control.
The sequence start from the lowest input, and go to the next enabled input automatically when the conversion is done. If no bits are set the sequence is disabled.
Value | Description |
---|---|
0 | Disable the positive input mux n selection from the sequence. |
1 | Enable the positive input mux n selection to the sequence. |