39.8.9 Input Control

Name: INPUTCTRL
Offset: 0x09
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized

Bit 76543210 
     MUXSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – MUXSEL[3:0] ADC Analog Input Selection

These bits define the Mux selection for the SDADC input.

ValueNameDescription
0x00 AIN0 Select ADC AINN0 and AINP0 pins
0x01 AIN1 Select ADC AINN1 and AINP1 pins
0x02 AIN2 Select ADC AINN2 and AINP2 pins
0x03 - 0x0F Reserved