39.8.11 Window Monitor Control

Name: WINCTRL
Offset: 0x0B
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized

Bit 76543210 
      WINMODE[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – WINMODE[2:0] Window Monitor Mode

These bits enable and define the window monitor mode.

ValueNameDescription
0x0 DISABLE No window mode (default)
0x1 ABOVE RESULT > WINLT
0x2 BELOW RESULT < WINUT
0x3 INSIDE WINLT < RESULT < WINUT
0x4 OUTSIDE WINUT < RESULT or RESULT < WINLT
0x5 - 0x7 Reserved