39.8.16 Shift Correction
Name: | SHIFTCORR |
Offset: | 0x1A |
Reset: | 0x00 |
Property: | PAC Write-Protection, Write-Synchronized |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHIFTCORR[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – SHIFTCORR[3:0] Shift Correction
A specific offset, gain and shift can be applied to SDADC by performing the following operation:
(RESULT +
OFFSETCORR)*GAINCORR/2^SHIFTCORR