39.8.21 Analog Control

Name: ANACTRL
Offset: 0x2C
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized.

Bit 76543210 
 BUFTESTONCHOP CTLSDADC[4:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – BUFTEST Buffer Test

Bit 6 – ONCHOP ONCHOP

ValueDescription
0 No Chopper at SDADC input
1 Chopper at SDADC input

Bits 4:0 – CTLSDADC[4:0] CTLSDADC

SDADC Bias Current Control and used for Debug/Characterization