39.8.10 Control C

Name: CTRLC
Offset: 0x0A
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized

Bit 76543210 
        FREERUN 
Access R/W 
Reset 0 

Bit 0 – FREERUN Free Running Mode

ValueDescription
0 The SDADC run in single conversion mode.
1 The SDADC is in free running mode and a new conversion will be initiated when a previous conversion completes.