54.14 Rev H - 05/2016

Product MappingAHB-APB Bridge B:
  • DMAC base address corrected from 0x41004400 to 0x4106000.
  • MTB base address corrected from 0x41004800 to 0x41008000.
  • Reserved space corrected from 0x41005000 to 0x41009000.
10.3 Micro Trace BufferMTB base address corrected from 0x41006000 to 0x41008000.
22 SUPC – Supply Controller22.6.3.3 VDD Brown-Out Detector (BODVDD): Removed references to battery backup (VBAT) and voltage monitored bit (BODVDD.VMON).
38 ADC - Analog-to-Digital ConverterUpdated formula to increase the resolution by n bits in 38.6.2.11 Oversampling and Decimation.
39 SDADC – Sigma-Delta Analog-to-Digital Converter (SAM C21 only)39.6.3.2 Decimation Filter: Removed figure of spectral mask of an OSR=32. This option is not available.
43 TSENS – Temperature Sensor
  • INTFLAG.OVF bit description updated.
  • GAIN and OFFSET register bit description updated.
45 Electrical Characteristics 85°C (SAM C20/C21 E/G/J)
46 Electrical Characteristics 105°C (SAM C20/C21 E/G/J)Added 46.4 Analog Characteristics.