54.15 Rev G - 04/2015

Ordering InformationAdded Device Identification.
I/O Multiplexing and ConsiderationsNew sections added:
Memories
11 PAC - Peripheral Access ControllerRegister bit correction: INTFLAGAHB, INTFLAGA, INTFLAGB, INTFLAGC, STATUSA, STATUSB and STATUSC
13 DSU - Device Service UnitTable 13-6 updated: MBIST is not available when the device is protected from the external address space.
16 GCLK - Generic Clock Controller
17 MCLK – Main Clock
20 OSCCTRL – Oscillators ControllerAdded OSC48M Calibration (CAL48M) register added (only available for Rev D silicon).
22 SUPC – Supply Controller
19 PM - Power Manager
  • Sleep modes: Removed references to IDLE0 and IDLE1. Renamed IDLE2 to IDLE.
25 DMAC – Direct Memory Access ControllerCTRL.CRCENABLE bit added in bit position 2.
27 NVMCTRL – Nonvolatile Memory ControllerCTRLB27.8.2 Control B.CACHEDIS: Updated from one bit in postion 18 to two bits in position 19:18. Updated bit description and bit value settings.
32 SERCOM SPI – SERCOM Serial Peripheral Interface32.2 Features: Updated references to serial clock speed in master and slave operation.
34 CAN - Control Area Network (SAM C21 Only)CREL34.8.1 Core Release: Updated reset value from 0x31000000 (device rev B) to 0x32100000 (device rev C and newer).
35 Timer/Counter (TC)Added register property "Write-Synchronized" to the CCBUFx and PERBUF registers.
36 Timer/Counter for Control Applications (TCC)
37 Configurable Custom Logic (CCL)
39 SDADC – Sigma-Delta Analog-to-Digital Converter (SAM C21 only)
40 AC – Analog Comparators

COMPCTRL40.8.12 Comparator Control n: SPEED bit description updated. Values 0x1 and 0x2 is reserved.

41 DAC – Digital-to-Analog Converter (SAM C21 only)Updated DATA register: DATA bits access corrected from read/write (R/W) to write (W).TPUBSAMD-354
43 TSENS – Temperature Sensor43.6.2.3 Measurement: Added temperature measurement recommendation to avoid discrepancies.
45 Electrical Characteristics 85°C (SAM C20/C21 E/G/J)
46 Electrical Characteristics 105°C (SAM C20/C21 E/G/J)
  • Added electrical characteristics for 105°C.
52 Packaging InformationUpdated package drawings to include GPC, drawing no. and revision letter.
Errata SAM C20 and Errata SAM C21
  • Updated revision B errata: Added Errata reference 14497, 14633 and 15342.
  • Added revision C errata.
  • Added revision D errata.