General |
- Removed preliminary status from the datasheet.
|
2 Ordering
Information |
- SAM C20J/SAM
C21J: Added -UUT ordering codes for SAM C20/C21J17 and SAM
C20/C21J18
|
4 Pinout |
|
6 I/O Multiplexing and Considerations |
|
20 OSCCTRL – Oscillators Controller |
|
22 SUPC – Supply Controller |
- Removed references to backup domain.
|
23 WDT – Watchdog Timer |
- Removed references to backup domain.
|
24 RTC – Real-Time Counter |
|
25 DMAC – Direct Memory Access Controller |
|
26 EIC – External Interrupt Controller |
- Added interrupt pin debouncing.
|
31 SERCOM USART - SERCOM Synchronous and
Asynchronous Receiver and Transmitter |
|
35 Timer/Counter
(TC) |
|
38 ADC -
Analog-to-Digital Converter |
- 38.6.2.5 Reference
Configuration: Removed information on number of external
and internal voltage references and supported voltage supply
range. This information is replaced with references to the
REFCTRL.REFSEL register bits and ADC characteristics for
reference selection details and voltage ranges respectively.
|
41 DAC –
Digital-to-Analog Converter (SAM C21 only) |
- CTRLB41.8.2 Control B.ION bit description updated: For bit value
'1' the internal DAC can be used as input to the AC or ADC.
|
43 TSENS – Temperature Sensor |
|
45 Electrical
Characteristics 85°C (SAM
C20/C21 E/G/J) |
|
46 Electrical
Characteristics 105°C (SAM
C20/C21 E/G/J) |
|
52 Packaging Information |
|
53 Schematic Checklist |
|