Configuration Summary |
|
Block Diagram |
Updated the arrow to bridge between PORT and AHB-APB
Bridge B. |
Signal Descriptions |
Updated Table 5-1 Signal Descriptions List - SAM
C20/C21 with small typographical edits for VOUT and
VREFA. |
Multiplexed Signals |
Updated Table 6-1, Table 6-2, Table 6-3, and Table 6-4 with new ADC-DAC/VREFA values in the
REF column. |
Processor and Architecture |
Updated Table 10-3 and 10-4 in Interrupt Line Mapping with notations designating which chip
the Peripheral Source applies to. |
GCLK |
- Updated Figure
16-1 Block Diagram to correct missing
information
- Updated the
GENCTRL bit for the SYNCBUSY register
|
MCLK |
- Updated the
AHBMASK Register to display the DIVAS and APBD bits
- Updated the TC4
bit of the APBCMASK Register to display the
Description table
- Updated the APBDMASK Register with a new note on
availability of features for SAMC2x “N” Series devices
|
PM |
Updated the SLEEPMODE bit of the SLEEPCFG Register with new data in the table. |
OSCCTRL |
Updated the AMPGC bit of the XOSCCTRL Register with a new note. |
SUPC |
|
EIC |
|
NVMCTRL |
Updated the LOCK Register with new reset values. |
PORT I/O Pin Controller |
Corrected typographical error in OUTTGL reference in
Features. |
CAN |
|
CCL |
|
ADC |
|
SDADC |
- Removed erroneous information from Features for Conversion
Range
- Updated the
REFSEL bit for the REFCTRL Register
|
AC |
|
DAC |
- Updated Analog Connections to replace Bandgap
text with INTREF
- Updated the table
for the REFSEL bit for the CTRLB Register
|
FREQM |
- Added a new note
to the Block Diagram
- Updated the
DIVREF bit description for the CFGA Register
|
Electrical Characteristics at 85°C |
|
Electrical Characteristics at 105°C |
Updated Table 47-8 Operating Conditions in Sigma-Delta Analog-to-Digital Converter (SDADC)
Characteristics to remove the Single-ended mode reference and
added new note. |
AEC Q100 Grade 1, Electrical Characteristics at
125°C |
Updated Table 48-3 Current Consumption with new values
for the Maximum under Standby. |
Schematic Checklist |
Removed pF references from Figure 50-7 Crystal Oscillator Schematic and
removed pF references from Table 50-5 in Crystal Oscillator |