General Updates |
- Updated the
document from Atmel to Microchip style and template
- The literature number changed from the Atmel 42365 to the
Microchip DS60001479A
- The Data Sheet revision letter was restarted to A
- An ISBN number was added
|
2 Ordering
Information |
- Removed space form the ordering codes.
|
Introducing SAM
C20/C21N |
- 100-pin TQFP
package option.
- More features:
Eight TCs, eight SERCOMs
|
26 EIC – External Interrupt Controller |
- Added interrupt
pin debouncing for SAM
C20/C21N.
|
37 Configurable
Custom Logic (CCL) |
- LUTCTRLn37.8.3 LUT Control x.INSELx: Added ALT2TC at
INSELx=0xA. For the ALT2TC options the LUT 0 to 3 mapping will
be TC4,TC5,TC6,TC7. The ALT2TC is only applicable for SAM
C20/C21N.
|
21 OSC32KCTRL –
32.768 kHz Oscillators Controller |
|
34 CAN - Control
Area Network (SAM C21 Only) |
- Updated block diagram.
- The CAN cannot
operate in Standby sleep mode:
|
45 Electrical
Characteristics 85°C (SAM
C20/C21 E/G/J) |
|
46 Electrical
Characteristics 105°C (SAM
C20/C21 E/G/J) |
|
47 Electrical
Characteristics 105°C (SAM
C20/C21 N) |
- Electrical
characterization data added for SAM
C20/C21.
|
53 Schematic Checklist |
|