54.3 Revision H - 09/2021

The following updates were added in this revision of the document.

Section Updates
General The SPI and I2C standards use the terminology "Master" and "Slave". The equivalent Microchip terminology, "Host" and "Client," is used in this document. This terminology has been updated throughout this document for this revision.
Features Added new bulleted items for the PWM under Peripherals.
Configuration Summary Updated the TC and Waveform PWM entries in the following tables:
Signal Descriptions List Updated the TC and TCC entries with new verbiage for waveform/PWM outputs
Power Supply and Start-Up Considerations Updated the title of Power-Up Sequence to Power-Up Sequence - Maximum Rise Rate, and consolidated the text.
Processor and Architecture Removed Erroneous PM-Power Manager mentions in the Interrupt Line Mapping tables.
MCLK
SUPC Added new text to the bit description for the BODVDDRDY bitfield in the STATUS register.
EVSYS
  • Updated the Event Generators table in the CHANNELn Register
  • Updated the User Multiplexer Number table in the USERm Register
SERCOM - USART Removed erroneous text from I/O Lines.
SERCOM - SPI
  • Removed erroneous text from I/O Lines
  • Updated the text for the DOPO bitfield in the CTRLA Register
SERCOM I2C Updated the verbiage in the DRDY bitfield for the INTFLAG Register.
TCC Updated the Register Offset equation for the CCx Register.
CCL Updated the Linked Lut Input Selection figure in Truth Table Inputs Selection with a new image.
ADC Updated the equation for the SAMPLEN bitfield in the SAMPCTRL Register.
Electrical Characteristics at 85°C
Electrical Characteristics at 105°C (SAM C20/C21 N)
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21 E/G/J) Updated the Differential Mode, and Single-Ended Mode tables with new Conditions for the TUE Parameter in Analog-to-Digital Converter (ADC) Characteristics.
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21 N)
Appendix A Updated the Ordering Information with all new tables.
Packaging Information Updated the note in the following packages:
Schematic Checklist Updated External Reset Circuit with new images and a new note.