Ordering Information |
- Added a note to clarify SAM C2xN availability in 105°C
- Introduced AEC -
Q100 Grade 1 qualified silicon revision F
- Clarified availability of factory programmed Bootloader for
WLCSP
|
PAC |
- Added missing CAN1 bit field to INTFLAGC register
- Corrected a typographical error for PTC bit field in INTFLAGC & STATUSC register
- Corrected a typographical error for RSTC bit field in STATUSA register
|
OSC32KCTRL |
- RTCCTRL register was missing, and same has been
added in this version
|
I/O Multiplexing and Considerations |
- Corrected a
typographical error for SERCOM4 and SERCOM5 in Table 6-2
|
RTC |
|
SUPC |
|
SERCOM-USART |
- Clarified Auto baud detection mode for LIN Slave in CTRLA
register
|
TCC |
- Corrected a typo
in the Register
summary - 32-bit mode for the PER & PERBUF
registers has been removed
|
ADC |
|
Electrical Characteristics at 85°C |
- Typographical errors in the Electrical specification chapter
addressed
- Clarified SPI
maximum speed information in Table 45-56
- ADC
, SD
ADC, and AC Electrical Characteristics for
silicon revision F added
|
Electrical Characteristics at 105°C |
Updated AC Table 46-8. Power Consumption |
AEC-Q100 Grade 1, 125°C Electrical Characteristics |
New chapter of electrical specifications for AEC - Q100
Grade qualified device. |
Packaging |
- Top marking legend information added for all packages
|