54.5 Revision F - 09/2020

This revision included numerous typographical updates throughout the document.

Section Updates
General
Electrical Characteristics 85℃ (SAM C20/C21 E/G/J)
Electrical Characteristics 105°C (SAM C20/C21 E/G/J) Added new section PTC Characteristics
Electrical Characteristics 105°C (SAM C20/C21 N)
Electrical Characteristics AEC - Q100 Grade 1. 125℃ (SAM C20/C21 E/G/J)
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21 N) Added new Sensor Load Capacitance table to PTC Characteristics.
Packaging Information
  • Removed references to moisture sensitivity for each package
  • Updated the Package Drawings to the latest version