45.10.10 PTC Characteristics

Table 45-38. Sensor Load Capacitance (1)
Symbol Mode PTC channel Max. Units
Cload Self-capacitance Y0 18 pF
Cload Self-capacitance Y1 25 pF
Y2
Y3
Y4
Y5
Y6
Y7
Y8
Y9
Y10
Y11
Y12
Y13
Y14
Y15
Y16
Y17
Y18
Y19
Y20
Y21
Y22
Y23
Y24
Y25
Cload Self-capacitance Y26 22 pF
Y27
Cload Self-capacitance Y28 25 pF
Y29
Y30
Y31
Cload Mutual-capacitance All 31 pF
Note:
  1. Capacitance load that the PTC circuitry can compensate for each channel.
Table 45-39. Analog Gain Settings (1) (2)
Symbol Setting Average
Gain GAIN_1 1
GAIN_2 2.1
GAIN_4 4.3
GAIN_8 9.9
GAIN_16 -
GAIN_32 -
Note:
  1. Analog Gain is a parameter of the QTouch Library. Refer to the QTouch Library Peripheral Touch Controller User Guide for more information.
  2. GAIN_16 and GAIN_32 settings are not recommended; otherwise, the PTC measurements might become unstable.