45.10.2 BODVDD - Brown Out Detector Characteristics

Refer to NVM User Row Mapping for the BODVDD default value settings. These values are based on simulation and are not covered by test limits in production or characterization.

Figure 45-2. BODVDD Hysteresis OFF
Figure 45-3. BODVDD Hysteresis ON
Table 45-18. BODVDD Characteristics(2)
Symbol Parameters Conditions Min. Typ. Max. Unit
VBOD+(1) BODVDD high threshold Level VDD level, BOD setting = 8 (default) - 2.86 2.97 V
VDD level, BOD setting = 9 - 2.92 3.0
VDD level, Bod setting = 44 - 4.57 4.81
VBOD- / VBOD(1) BODVDD low threshold Level VDD level, BOD setting = 8 (default) 2.71 2.8 2.89
VDD level, BOD setting = 9 2.75 2.85 2.95
VDD level, BOD setting = 44 4.37 4.51 4.66
Step size - 60 - mV
VHys(1) Hysteresis (VBOD+ - VBOD-) BODVDD.LEVEL = 8 to 48 VDD 40 - 75 mV
TSTART(3) Startup time Time from enable to RDY - 3.1 - µs
Note:
  1. These values are based on characterization.
  2. BODVDD in continuous mode.
  3. This value is based on simulation and not covered by test or characterization.
Table 45-19. Power Consumption(1)
Symbol Parameters Conditions Ta Typ. Max. Units
IDD IDLE, Mode CONT VDD = 2.7V

Max 85°C

Typ 25°C

22.5 26.3 µA
VDD = 5.0V 41.0 47.1
IDLE, Mode SAMPL VDD = 2.7V 0.1 1.2
VDD = 5.0V 0.1 1.2
STANDBY, Mode SAMPL VDD = 2.7V 0.8 1.6
VDD = 5.0V 3.5 4.6
Note:
  1. These values are based on characterization.