45.10.3 Voltage Regulator Characteristics
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
VDDIN | Input voltage range | 2.7 | - | 5.5 | V |
VDDCORE | DC calibrated output voltage | - | 1.23 | - | V |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
Cin(1) | Input regulator capacitor | Tantalum or electrolitic dielectric | - | 10 | - | uF |
ceramic dielectric X7R | - | 100 | - | nF | ||
Cout | Output regulator capacitor | Tantalum or electrolitic dielectric | 0.8 | 1 | 1.2 | uF |
ceramic dielectric X7R | - | 100 | - | nF | ||
ESR Cout | External Series Resistance of Cout | - | - | 0.5 | Ω |
Note:
- It is recommended to use ceramic X7R, tantalum or electrolitic capacitors with low-series resistance. Refer to Power Supply Connections for a typical circuit connections.