36.6.9 Status

Name: STATUS
Offset: 0x34
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   WINSTATE0[1:0]  COMPSTATE1COMPSTATE0 
Access R R R R  
Reset 0000 

Bits 4:5 – WINSTATEn[1:0] Window n State

This bit field indicates the current state of the input signal if Window n mode is enabled.

ValueNameDescription
0x0 ABOVE The input signal is above window n
0x1 INSIDE The input signal is inside window n
0x2 BELOW The input signal is below window n
Other — Reserved

Bits 0, 1 – COMPSTATEn Comparator n State

This bit is cleared when the positive input voltage is lower than or equal to the negative input voltage.

This bit is set when the positive input voltage is higher than the negative input voltage.

ValueDescription
0 The COMPn-OUT signal is low
1 The COMPn-OUT signal is high