17.6.7 Peripheral Interrupt Flag Status and Clear B

Name: INTFLAGB
Offset: 0x18
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   HMATRIXHSMTBDMACNVMCTRLDSUPORT 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – HMATRIXHS HMATRIXHS Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 4 – MTB MTB Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 3 – DMAC DMAC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 2 – NVMCTRL NVMCTRL Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 1 – DSU DSU Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 0 – PORT PORT Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.