17.6.5 AHB Client Bus Interrupt Flag Status and Clear

Name: INTFLAGAHB
Offset: 0x10
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BROMSRAMDMACAPBCAPBAAPBBHSRAMDSUHSRAMCM0PFLASH 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bit 7 – BROM CLIENT Boot ROM Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 6 – SRAMDMAC CLIENT SRAMDMAC Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 5 – APBC CLIENT APBC Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 4 – APBA CLIENT APBA Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 3 – APBB CLIENT APBB Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 2 – HSRAMDSU CLIENT SRAMDSU Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 1 – HSRAMCM0P CLIENT SRAMCM0P Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 0 – FLASH CLIENT FLASH Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when an access error is detected by the client n, and will generate an interrupt request if Interrupt Enable Set (INTENSET.ERR) bit or Interrupt Enable Clear (INTENCLR.ERR) bit is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.