17.6.6 Peripheral Interrupt Flag Status and Clear A

Name: INTFLAGA
Offset: 0x14
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      EICRTCWDT 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 10 – EIC EIC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 9 – RTC RTC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 8 – WDT WDT Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 7 – GCLK GCLK Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 6 – SUPC SUPC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 5 – OSC32KCTRL OSC32KCTRL Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 4 – OSCCTRL OSCCTRL Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 3 – RSTC RSTC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 2 – MCLK MCLK Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 1 – PM PM Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.

Bit 0 – PAC PAC Peripheral Interrupt Flag

A flag is cleared by writing a ‘1’ to it.

A flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is ‘1’.

Writing a ‘0’ to a bit has no effect.

Writing a ‘1’ to a bit will clear the corresponding interrupt flag.