Flash Page Erase Mode
The Flash Page Erase mode (FLPER) causes the addressed page to be erased upon a write to the memory array. If the row resides in a region that is locked (either through BOOTPROT and/or LOCK bits), the erase will not be performed, and the Lock Error bit in the Status register (STATUS.LOCKE) will be set.