22.4.2.1.4 Break Character
A Break character is defined as several consecutive low-bit times, usually longer than a whole byte. In Asynchronous mode, the UART will transmit a 13-bit long duration Break, and in receive, will flag 11 low-bit times as a Break sequence.