24.5.11 Effects of a Reset
A Reset disables the I2C module and terminates any active or pending message activity. Refer to the I2Cx Control (I2CxCON1 or I2CxCON2) and I2Cx Status (I2CxSTAT) registers’ definitions for the Reset conditions of those registers.
Note: In this discussion, Idle refers to the
CPU Power-Saving state. The lower case idle refers to the time when the I2C
module is not transferring data on the bus.