25.8 Effects of a Reset
A device Reset forces all registers to their Reset state. This forces the SENT module to be turned off, and any message frames in progress to be aborted. All SENT pins that are multiplexed with analog inputs are configured as analog inputs. The corresponding TRISx bits are also set, effectively making all pins inputs.