26.4.5.2 Processing Time Configuration

In the bus configuration, the host delays the output of the Start bit to MO. For this purpose, the host is configured to the maximum delay time of all connected clients during the bus establishment.

Figure 26-12. Configurable Processing Time (Bus Configuration)