27.4 Operation
The timer modules found in dsPIC33A family devices support the following modes of operation:
- Synchronous Clock Counter
- Synchronous External Clock Counter
- Gated Timer
- Asynchronous External Counter
The Timer modes are determined by the following bits:
- TCS (T1CON[1]): Timer Clock Source Select bit
- TGATE (T1CON[7]): Timer Gated Time Accumulation Enable bit
- TSYNC (T1CON[2]): Timer External Clock Input Synchronization Selection bit