24.2.2.1 Start Message

Each message is initiated with a Start condition and terminated with a Stop condition. The number of data bytes transferred between the Start and Stop conditions is determined by the host device. As defined by the system protocol, the bytes of the message may have special meaning, such as the device address byte or the data byte.