Read the FBTSEQ Configuration register of the
active partition.
Decrement the value by one and write to FBTSEQ of
the inactive partition.
Force a partition swap:
If CPU stalls are not a concern, perform a device
Reset. Since the inactive partition has a lower Boot
Sequence Number, it will become the active partition
after the Reset.
If a CPU stall is not acceptable, execute the BOOTSWP instruction.