23.2.1 Normal Mode SPI Operation
In Normal mode operation, the SPI host controls the generation of the serial clock. The number of output clock pulses corresponds to the transfer data width: 8, 16 or 32 bits, or depending upon variable data width configuration, from 2 to 32-bit. Figure 23-2 and Figure 23-3 illustrate SPI host-to-client and client-to-host device connections.
Note:
- In Normal mode, the usage of the Client Select pin (SSx) is optional.
- Control of the SDOx pin can be disabled for Receive Only modes.
Note:
- In Normal mode, the usage of the Client Select pin (SSx) is optional.
- The control of the SDOx pin can be disabled for Receive Only modes.