21.4.13 Digital Input Filter
The QEI module uses digital noise filters to reject noise on the incoming index and quadrature phase signals. These filters reject low-level noise and large, short duration noise spikes that typically occur in motor systems.
The filtered output signals can change only after an input level has the same value for three consecutive rising clock edges. The result is that short noise spikes between rising clock edges are ignored, and pulses shorter than two clock periods are rejected.
The filter clock’s rate determines the low passband of the filter. A slower filter clock results in a passband rejecting lower frequencies.
The digital filter is enabled by setting the FLTREN bit in the QEIx I/O Control register (QEIxIOC[14]). The QFDIV[2:0] bits in the QEIx I/O Control register (QEIxIOC[13:11]) select the filter clock divider ratio for the clock signal.
Figure 21-9 illustrates the simplified block diagram of the digital noise filter.