36.2.8 DMT NMI Preclear Register

Note:
  1. Bits[15:8] are cleared when a DMT Reset event occurs. NMISTEP1 bits are also cleared if NMISTEP2 (PPC[7:0]) bits are loaded with the correct value in the correct sequence.
Name: PPPC
Offset: 0x3A1C
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 NMISTEP1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 15:8 – NMISTEP1[7:0]  NMI Post-Processing Preclear Enable bits(1)

ValueDescription
01000001b Enables the NMI preclear (NMI_STEP1).
All other write patterns This register remains unchanged and the instruction writing to it is considered to be unsuccessful.