Low-Speed Mode (CLKMOD = 0 AND BRGS = 0)

In Low-Speed mode, each bit of the received data is 16 clock pulses wide. To detect the value of an incoming data bit, the bit is sampled at the seventh, eighth and ninth rising edges of the clock. These rising edges are called Majority Detection (MD) edges. This mode is more robust than High-Speed mode.

Figure 22-6. Low-Speed Mode with Majority Detection