26.2.5 Device Setup
The following conditions are required to start the BiSS module:
- I/O pins and PPS must be set.
- Interrupts must be taken into account.
- Communication frequencies must be specified.
Once these conditions are met, the data transmission needs to be configured.