7.4.2.1.1 Protected Dual Boot Mode

  • Two separate bootable address spaces
  • Partition 1 is never allowed to be page erased or programmed.
  • Partition 1 is write-protected when located in an inactive address space (other than for Chip erase).
  • The user may erase/program partition 2 but not partition 1.