23.6.3.1.1 Reads During Debug Mode

During Debug mode, SPIxBUF can be read, but the read operation does not affect any status bits. For example, if the SPIRBF bit (SPIxSTAT[0]) is set when Debug mode is entered, it will remain set on an exit from Debug mode, even though the SPIxBUF register was read in Debug mode.