30.6.1 PTG Individual Interrupt Requests
The PTG individual interrupt requests are generated using the PTGIRQ
step command, with the parameter indicating which of several interrupts are supported.
See Table 30-6 for specific information. Refer to “Interrupt
Controller” for more information.