34.1 Device-Specific Information
| Op Amp Module Instances | Clock Input | Peripheral Bus Speed |
|---|---|---|
| 3 | None | Slow |
| Package | Op Amp Availability |
|---|---|
| 129-Pin | OA1, OA2, OA3 |
| 128-Pin | OA1, OA2, OA3 |
| 100-Pin | OA1, OA2, OA3 |
| 80-Pin | OA1, OA2, OA3 |
| 64-Pin | OA1, OA2, OA3 |
| 48-Pin | OA1, OA2, OA3 |
Note: The calibration registers FOPAMPLP and FOPAMPHP are placed at
0x007F20F0 and 0x007F2100, respectively. These registers can be read to determine the
factory calibrated trim settings.