26.5.1 Sensor Communication Code Example

// Read BiSS C SCD Frame, Sensor Data 
    int startupDelay; // Variable to read startup delay value into 
    uint32_t sensorValue; // Variable to store sensor values

    B1CTRLCONbits.PROTOSEL = 1; 	// Setting the protocol selection to BiSS C 

    // Configuring Host Clock for BiSS Module
    B1CONbits.CLKDIV = 2; 		// Setting CLKDIV divider
    B1CTRLCONbits.SFREQ = 5; 	   // Setting SFREQ divider
    B1CCONbits.FREQAGS = 0x7C; 	 // Setting FREQAGS to AGSMIN, host will automatically trigger another SCD cycle once the previous has finished

    // Configuring BiSS First Channel, Channel 0
    B1CTRLCONbits.CHSEL = 1; 	  // Setting CTRLCON such that 1st channel, Channel 0, is being used for communication
    B1CHCONbits.CLCHCFG0 = 1; 	 // Setting CLCHCFG0 such that 1st channel, Channel 0, is configured for BiSS C
    B1CLTCON0bits.SCDEN0 = 1; 	 // Enabling SCD data

    B1CLTCON0bits.SCDLEN0 = 29;      // Configuring SCD data length, 28 data bits, 1 error bit, 1 warning bit 
    B1CLTCON0bits.CRCSEL0 = 0; 	// Setting CRCSEL such that the CRC value will be calculated based on CRCLEN dedicated polynomial
    B1CLTCON0bits.CRCLEN0CRCPOLY0 = 0b0000110; // Setting CRC polynomial to dedicated value, 0x43
    B1CTRLCONbits.IDADISCLNTID0 = 0x00; // Setting the Client ID for Channel 0, in this case the Client ID is 0x00
    B1CTRLCONbits.CMDCLNTID21 = 0b00;

    // Asserting BiSS Communication 
    B1CONbits.ON = 1; 			// Turn on the BiSS Module
    B1INSTRbits.INIT = 1; // Initialize sequence which resets status registers and initializes a line delay sense
    while(B1CONbits.INSTRWA == 1); 	// Waiting for initialization/instruction to complete before any further write to instruction register
    startupDelay = B1SCDATA0L; 		// Optional to read startup delay and save to variable
    B1INSTRbits.AGS = 1; // Starting automatic data transmission

    int i = 10; // Creating while loop to read sensor ten times 

    while(i--) {
        while(B1STATbits.EOT == 0); 	// Waiting for the End of Transmission status bit to confirm receive has occurred
        while(B1STATbits.CLSCDV0 == 0);   // Waiting for the Client SCD Valid bit to confirm a successful receive has occurred 
        
        sensorValue = B1SCDATA0L; // Reading sensor value into variable
    }