23.4.2.5.3 Right Justified Mode

In Right Justified mode, the SPI module shifts the audio sample data’s MSb after aligning the data to the last clock cycle. The bits preceding the audio sample data can be driven to logic level ‘0’ by setting the DISSDO bit (SPIxCON1[12]) to ‘0’. When DISSDO = 0, the module ignores the unused bit slot.

  • Required Configuration Settings

    To set the module to Right Justified mode, the following bits must to be set:

    • AUDMOD[1:0] (SPIxCON1[25:24]) = 10
    • FRMPOL (SPIxCON1[21]) = 1
    • CKP (SPIxCON1[6]) = 0

This enables the SDOx and LRCK transitions to occur on the rising edge of SCKx, after the LSb is aligned to the last clock cycle. Refer to the sample waveform diagrams shown in Figure 23-25 and Figure 23-26 for 16, 24 and 32-bit audio data transfers.

Figure 23-25. Right Justified with 16-Bit Data/Channel or 32-Bit Data/Channel
Figure 23-26. Right Justified with 16/24-Bit Data and 32-Bit Channel