23.4.1.4 Variable Word Length Operation
The SPI module allows variable word length when transmitting and receiving data over an SPI bus. Word length can vary from 2 to 32 bits. Different word lengths can be configured by changing the WLENGTH[4:0] bits (SPIxCON2[4:0]). The number of clock pulses at the SCKx pin will correspond to the word length that is selected.